Handwheels sheet Stainless Steel, Form C, 5-spoke (K1876) (K1876.0315X26)

Handwheels sheet Stainless Steel, Form C, 5-spoke (K1876) K1876.0315X26

Product Details:

Manufacturer part number: K1876.0315X26

Brand: KIPP

Price: 192.06

Delivery time: 4 Days


Technical Data:

D1=Outside diameter: 315 mm

D2=Fastening hole: 26H9 mm

D3: 55 mm

L1: 35 mm

L2: 33 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1876.0315X26

Part Number
K1876.0315X26
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D1=Outside diameter
(mm)
D2=Fastening hole
(mm)
D3
(mm)
L1
(mm)
L2
(mm)
L3=height
(mm)
S=Thickness
(mm)
Weight
(kg)

192.06 €

1 4 Days 31526H9553533642.52.4000

Loading...

  1. 1

Basic information

Main material stainless steel A4 Surface finish body matt blasted Form C
Form-Type 5-spoke Number of spokes 5 Item Handwheel
Steel code 1.4404

This page is Handwheels sheet Stainless Steel, Form C, 5-spoke (K1876), part number K1876.0315X26.
You can find the detail information about specifications and dimensions on part number K1876.0315X26.

Variation of this product

Part Number
K1876.0250X22
K1876.0250X26
K1876.0315X30
K1876.0400X30
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D1=Outside diameter
(mm)
D2=Fastening hole
(mm)
D3
(mm)
L1
(mm)
L2
(mm)
L3=height
(mm)
S=Thickness
(mm)
Weight
(kg)

130.93 €

1 4 Days 25022H9453028522.51.5000

130.93 €

1 4 Days 25026H9453028522.51.5000

192.06 €

1 4 Days 31530H9553533642.52.4000

311.28 €

1 4 Days 40030H96540388234.2000

Tech Support