Manufacturer part number: K1930.801201
Brand: KIPP
Price: 35.67 €
Delivery time: 4 Days
Outside diameter: 120 Ø
L: 64 mm
L1: 15 mm
G: M6
D=Outside diameter: 120 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K1930.801201
Main material | aluminium | D2(mm) | 87 | D3(mm) | 85.2 |
---|---|---|---|---|---|
D4(mm) | 95 | D6(mm) | 40 | T(mm) | 30 |
Item | Handwheel | Size | 80 | L3 | 23 |
D5 predrilled(mm) | 6.8 | Suitable for | Position indicator size 80 |
This page is Handwheels for position indicators (K1930), part number K1930.801201.
You can find the detail information about specifications and dimensions on part number K1930.801201.
Configure
Part Number |
---|
K1930.801401 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Outside diameter (Ø) | L (mm) | L1 (mm) | G | D=Outside diameter (mm) | Weight (kg) |
---|---|---|---|---|---|---|---|---|---|---|
54.68 € | 1 | 4 Days | 140 | 70 | 17 | M8 | 140 | 0.62 |