Hinges Plastic, lift-off, left (K0434) (K0434.1251523)

Hinges Plastic, lift-off, left (K0434) K0434.1251523

Product Details:

Manufacturer part number: K0434.1251523

Brand: KIPP

Price: 4.57

Delivery time: 4 Days


Technical Data:

A=Length: 64.5 mm

A1=Hole spacing left: 15 mm

A2=Hole spacing right: 22.5 mm

A3=Wing length left: 26 mm

A4=Wing length right: 38.5 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0434.1251523

Part Number
K0434.1251523
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A=Length
(mm)
A1=Hole spacing left
(mm)
A2=Hole spacing right
(mm)
A3=Wing length left
(mm)
A4=Wing length right
(mm)
F1
(N)
F2
(N)
Weight
(kg)

4.57 €

1 4 Days 64.51522.52638.58003500.0367

Loading...

  1. 1

Basic information

B=Width(mm) 48 Main material Thermoplastic Main colour black
Version 2 left B2(mm) 28 D1(mm) 6.6
D2(mm) 6 D3(mm) 14 H(mm) 9
Kind of fastening fastening holes Version 1 lift-off Item Hinge
Component material Stainless steel Product type Hinge lift-off PL Edelstahl true

This page is Hinges Plastic, lift-off, left (K0434), part number K0434.1251523.
You can find the detail information about specifications and dimensions on part number K0434.1251523.

Variation of this product

Part Number
K0434.1251515
K0434.1251518
K0434.1251520
K0434.1251525
K0434.1251528
K0434.1251533
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
A=Length
(mm)
A1=Hole spacing left
(mm)
A2=Hole spacing right
(mm)
A3=Wing length left
(mm)
A4=Wing length right
(mm)
F1
(N)
F2
(N)
Weight
(kg)

4.31 €

1 4 Days 52151526266254250.0310

4.44 €

1 4 Days 55.51517.52629.57005000.0328

4.44 €

1 4 Days 61.515202635.57004000.0346

4.67 €

1 4 Days 69.515252643.58003250.0400

4.77 €

1 4 Days 74.51527.52648.58003200.0396

4.84 €

1 4 Days 83.51532.52657.58002400.0435

Tech Support