Manufacturer part number: K0985.016100033
Brand: KIPP
Price: 26.11 €
Delivery time: 4 Days
B=Width: 100 mm
A=Length: 20 mm
D=diameter: 16 mm
D1: 10 mm
Component material: Stainless steel
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K0985.016100033
Main material | Stainless steel | Main colour | bright | Form | A |
---|---|---|---|---|---|
Kind of fastening | weldable | Version 1 | weldable | Item | Hinge |
Product type | Hinge lift-off | PL Edelstahl | true |
This page is Hinges weldable Stainless Steel (K0985), part number K0985.016100033.
You can find the detail information about specifications and dimensions on part number K0985.016100033.
Configure
Basic Attributes
Type
B=Width(mm)
A=Length(mm)
D=diameter(mm)
D1(mm)
Component material
Weight(kg)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K0985.010060033 |
K0985.013080033 |
K0985.016120033 |
K0985.020150033 |
K0985.020180033 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | B=Width (mm) | A=Length (mm) | D=diameter (mm) | D1 (mm) | Component material | Weight (kg) |
---|---|---|---|---|---|---|---|---|---|---|
13.78 € | 1 | 4 Days | 60 | 12 | 10 | 6 | Stainless steel | 0.0368 | ||
15.74 € | 1 | 4 Days | 80 | 15.5 | 13 | 8 | Stainless steel | 0.0842 | ||
27.55 € | 1 | 4 Days | 120 | 20 | 16 | 11 | Stainless steel | 0.2029 | ||
72.01 € | 1 | 4 Days | 150 | 25.5 | 20 | 13 | Stainless steel | 0.3926 | ||
94.88 € | 1 | 4 Days | 180 | 25.5 | 20 | 14 | - | 0.4759 |