Manufacturer part number: K0438.1322020
Brand: KIPP
Price: 5.87 €
Delivery time: 4 Days
Version: left
Weight: 0.0215 kg
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K0438.1322020
B=Width(mm) | 32 | Main material | Thermoplastic | Main colour | black |
---|---|---|---|---|---|
Version 2 | with guide tabs | A=Length(mm) | 60 | Kind of fastening | fastening holes |
Version 1 | lift-off | Item | Hinge | F1(N) | 200 |
F2(N) | 100 | Component material | Stainless steel | Product type | Hinge lift-off |
PL Edelstahl | true |
This page is Hinges Plastic, lift-off, with guide tabs (K0438), part number K0438.1322020.
You can find the detail information about specifications and dimensions on part number K0438.1322020.
Part Number |
---|
K0438.2322020 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Version | Weight (kg) |
---|---|---|---|---|---|---|
5.87 € | 1 | 4 Days | right | 0.0217 |