Hinges Aluminium, lift-off, left (K0579) (K0579.1402323)

Hinges Aluminium, lift-off, left (K0579) K0579.1402323

Product Details:

Manufacturer part number: K0579.1402323

Brand: KIPP

Price: 15.69

Delivery time: 4 Days


Technical Data:

A=Length: 77 mm

A1=Hole spacing left: 22.5 mm

A2=Hole spacing right: 22.5 mm

A3=Wing length left: 38.5 mm

A4=Wing length right: 38.5 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0579.1402323

Part Number
K0579.1402323
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A=Length
(mm)
A1=Hole spacing left
(mm)
A2=Hole spacing right
(mm)
A3=Wing length left
(mm)
A4=Wing length right
(mm)
F1
(N)
F2
(N)
Weight
(kg)

15.69 €

1 4 Days 7722.522.538.538.55502000.0654

Loading...

  1. 1

Basic information

B=Width(mm) 48 Main material Aluminium Surface finish body powder-coated
Version 2 left Kind of fastening fastening holes Version 1 lift-off
Item Hinge Component material Stainless steel Product type Hinge lift-off

This page is Hinges Aluminium, lift-off, left (K0579), part number K0579.1402323.
You can find the detail information about specifications and dimensions on part number K0579.1402323.

Variation of this product

Part Number
K0579.1251515
K0579.1301818
K0579.1352020
K0579.1452525
K0579.1502828
K0579.1603333
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
A=Length
(mm)
A1=Hole spacing left
(mm)
A2=Hole spacing right
(mm)
A3=Wing length left
(mm)
A4=Wing length right
(mm)
F1
(N)
F2
(N)
Weight
(kg)

15.03 €

1 4 Days 52151526264102500.0510

15.25 €

1 4 Days 5917.517.529.529.54502800.0612

15.47 €

1 4 Days 72202036365002500.0689

15.93 €

1 4 Days 87252543.543.55502000.0680

16.15 €

1 4 Days 9727.527.548.548.55501750.0720

16.39 €

1 4 Days 11532.532.557.557.55751500.0799

Tech Support