Hinges Aluminium, lift-off, right (K0579) (K0579.2502828)

Hinges Aluminium, lift-off, right (K0579) K0579.2502828

Product Details:

Manufacturer part number: K0579.2502828

Brand: KIPP

Price: 16.15

Delivery time: 4 Days


Technical Data:

A=Length: 97 mm

A1=Hole spacing left: 27.5 mm

A2=Hole spacing right: 27.5 mm

A3=Wing length left: 48.5 mm

A4=Wing length right: 48.5 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0579.2502828

Part Number
K0579.2502828
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A=Length
(mm)
A1=Hole spacing left
(mm)
A2=Hole spacing right
(mm)
A3=Wing length left
(mm)
A4=Wing length right
(mm)
F1
(N)
F2
(N)
Weight
(kg)

16.15 €

1 4 Days 9727.527.548.548.55501750.0745

Loading...

  1. 1

Basic information

B=Width(mm) 48 Main material Aluminium Surface finish body powder-coated
Version 2 right Kind of fastening fastening holes Version 1 lift-off
Item Hinge Component material Stainless steel Product type Hinge lift-off

This page is Hinges Aluminium, lift-off, right (K0579), part number K0579.2502828.
You can find the detail information about specifications and dimensions on part number K0579.2502828.

Variation of this product

Part Number
K0579.2251515
K0579.2301818
K0579.2352020
K0579.2402323
K0579.2452525
K0579.2603333
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
A=Length
(mm)
A1=Hole spacing left
(mm)
A2=Hole spacing right
(mm)
A3=Wing length left
(mm)
A4=Wing length right
(mm)
F1
(N)
F2
(N)
Weight
(kg)

15.03 €

1 4 Days 52151526264102500.0513

15.25 €

1 4 Days 5917.517.529.529.54502800.0590

15.47 €

1 4 Days 72202036365002500.0666

15.69 €

1 4 Days 7722.522.538.538.55502000.0638

15.93 €

1 4 Days 87252543.543.55502000.0676

16.39 €

1 4 Days 11532.532.557.557.55751500.0814

Tech Support