Manufacturer part number: K1963.35202001
Brand: KIPP
Price: 10.29 €
Delivery time: 4 Days
A=Length: 71 mm
A1=Hole spacing left: 20 mm
A2=Hole spacing right: 20 mm
A3=Wing length left: 35.5 mm
A4=Wing length right: 35.5 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K1963.35202001
Part Number
|
---|
K1963.35202001 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | A=Length (mm) | A1=Hole spacing left (mm) | A2=Hole spacing right (mm) | A3=Wing length left (mm) | A4=Wing length right (mm) | F1 (N) | F2 (N) | Weight (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
10.29 € | 1 | 4 Days | 71 | 20 | 20 | 35.5 | 35.5 | 700 | 400 | 0.0350 |
Loading...
B=Width(mm) | 48 | Main material | Thermoplastic | Main colour | black |
---|---|---|---|---|---|
Form | A | B2(mm) | 28 | D1(mm) | 6.6 |
D2(mm) | 6 | D3(mm) | 14 | H(mm) | 9 |
Kind of fastening | fastening holes | Item | Hinge | Form definition | with locking pin |
Component material | Stainless steel | Surface finish component | bright | Product type | Hinge |
PL Edelstahl | false |
This page is Hinges Plastic, separable, dismountable, Form A, with locking pin (K1963), part number K1963.35202001.
You can find the detail information about specifications and dimensions on part number K1963.35202001.
Configure
Basic Attributes
Type
A=Length(mm)
A1=Hole spacing left(mm)
A2=Hole spacing right(mm)
A3=Wing length left(mm)
A4=Wing length right(mm)
F1(N)
F2(N)
Weight(kg)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K1963.25151501 |
K1963.30181801 |
K1963.40232301 |
K1963.45252501 |
K1963.50282801 |
K1963.60333301 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | A=Length (mm) | A1=Hole spacing left (mm) | A2=Hole spacing right (mm) | A3=Wing length left (mm) | A4=Wing length right (mm) | F1 (N) | F2 (N) | Weight (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
9.23 € | 1 | 4 Days | 52 | 15 | 15 | 26 | 26 | 625 | 425 | 0.0310 | ||
9.36 € | 1 | 4 Days | 59 | 17.5 | 17.5 | 29.5 | 29.5 | 700 | 400 | 0.0330 | ||
9.55 € | 1 | 4 Days | 77 | 22.5 | 22.5 | 38.5 | 38.5 | 750 | 450 | 0.0370 | ||
9.65 € | 1 | 4 Days | 87 | 25 | 25 | 43.5 | 43.5 | 750 | 450 | 0.0390 | ||
9.76 € | 1 | 4 Days | 97 | 27.5 | 27.5 | 48.5 | 48.5 | 800 | 425 | 0.0410 | ||
9.76 € | 1 | 4 Days | 115 | 32.5 | 32.5 | 57.5 | 57.5 | 850 | 175 | 0.0450 |