Manufacturer part number: K1963.60333302
Brand: KIPP
Price: 6.26 €
Delivery time: 4 Days
A=Length: 115 mm
A1=Hole spacing left: 32.5 mm
A2=Hole spacing right: 32.5 mm
A3=Wing length left: 57.5 mm
A4=Wing length right: 57.5 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K1963.60333302
Part Number
|
---|
K1963.60333302 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | A=Length (mm) | A1=Hole spacing left (mm) | A2=Hole spacing right (mm) | A3=Wing length left (mm) | A4=Wing length right (mm) | F1 (N) | F2 (N) | Weight (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
6.26 € | 1 | 4 Days | 115 | 32.5 | 32.5 | 57.5 | 57.5 | 850 | 175 | 0.0420 |
Loading...
B=Width(mm) | 48 | Main material | Thermoplastic | Main colour | black |
---|---|---|---|---|---|
Form | B | B2(mm) | 28 | D1(mm) | 6.6 |
D2(mm) | 6 | D3(mm) | 14 | H(mm) | 9 |
Kind of fastening | fastening holes | Item | Hinge | Form definition | with pin/head and key ring |
Component material | Stainless steel | Surface finish component | bright | Product type | Hinge |
PL Edelstahl | false |
This page is Hinges Plastic, separable, dismountable, Form B, with pin/head and key ring (K1963), part number K1963.60333302.
You can find the detail information about specifications and dimensions on part number K1963.60333302.
Configure
Basic Attributes
Type
A=Length(mm)
A1=Hole spacing left(mm)
A2=Hole spacing right(mm)
A3=Wing length left(mm)
A4=Wing length right(mm)
F1(N)
F2(N)
Weight(kg)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K1963.25151502 |
K1963.30181802 |
K1963.35202002 |
K1963.40232302 |
K1963.45252502 |
K1963.50282802 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | A=Length (mm) | A1=Hole spacing left (mm) | A2=Hole spacing right (mm) | A3=Wing length left (mm) | A4=Wing length right (mm) | F1 (N) | F2 (N) | Weight (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
5.73 € | 1 | 4 Days | 52 | 15 | 15 | 26 | 26 | 625 | 425 | 0.0350 | ||
5.85 € | 1 | 4 Days | 59 | 17.5 | 17.5 | 29.5 | 29.5 | 700 | 400 | 0.0360 | ||
6.79 € | 1 | 4 Days | 71 | 20 | 20 | 35.5 | 35.5 | 700 | 400 | 0.0370 | ||
6.04 € | 1 | 4 Days | 77 | 22.5 | 22.5 | 38.5 | 38.5 | 750 | 450 | 0.0380 | ||
6.14 € | 1 | 4 Days | 87 | 25 | 25 | 43.5 | 43.5 | 750 | 450 | 0.0390 | ||
6.26 € | 1 | 4 Days | 97 | 27.5 | 27.5 | 48.5 | 48.5 | 800 | 425 | 0.0400 |