Manufacturer part number: K1963.30181804
Brand: KIPP
Price: 18.75 €
Delivery time: 4 Days
A=Length: 59 mm
A1=Hole spacing left: 17.5 mm
A2=Hole spacing right: 17.5 mm
A3=Wing length left: 29.5 mm
A4=Wing length right: 29.5 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K1963.30181804
Part Number
|
---|
K1963.30181804 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | A=Length (mm) | A1=Hole spacing left (mm) | A2=Hole spacing right (mm) | A3=Wing length left (mm) | A4=Wing length right (mm) | F1 (N) | F2 (N) | Weight (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
18.75 € | 1 | 4 Days | 59 | 17.5 | 17.5 | 29.5 | 29.5 | 700 | 400 | 0.0350 |
Loading...
B=Width(mm) | 48 | Main material | Thermoplastic | Main colour | black |
---|---|---|---|---|---|
Form | D | B2(mm) | 28 | D1(mm) | 6.6 |
D2(mm) | 6 | D3(mm) | 14 | H(mm) | 9 |
Kind of fastening | fastening holes | Item | Hinge | Form definition | with locking pin /folding latch |
Component material | Steel | Product type | Hinge | PL Edelstahl | false |
Configure
Basic Attributes
Type
A=Length(mm)
A1=Hole spacing left(mm)
A2=Hole spacing right(mm)
A3=Wing length left(mm)
A4=Wing length right(mm)
F1(N)
F2(N)
Weight(kg)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes