Manufacturer part number: K1964.26151503
Brand: KIPP
Price: 29.43 €
Delivery time: 4 Days
A=Length: 52 mm
A1=Hole spacing left: 15 mm
A2=Hole spacing right: 15 mm
A3=Wing length left: 26 mm
A4=Wing length right: 26 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K1964.26151503
Part Number
|
---|
K1964.26151503 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | A=Length (mm) | A1=Hole spacing left (mm) | A2=Hole spacing right (mm) | A3=Wing length left (mm) | A4=Wing length right (mm) | F1 (N) | F2 (N) | Weight (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
29.43 € | 1 | 4 Days | 52 | 15 | 15 | 26 | 26 | 700 | 560 | 0.1400 |
Loading...
B=Width(mm) | 48 | Main material | Stainless steel A4 | Steel code | 1.4401 |
---|---|---|---|---|---|
Surface finish body | high-gloss polished | Form | C | B2(mm) | 28 |
D1(mm) | 6.6 | D2(mm) | 6 | D3(mm) | 14 |
H(mm) | 9 | Kind of fastening | fastening holes | Item | Hinge |
Form definition | with pin/head and cotter pin | Component material | Stainless steel | Surface finish component | bright |
Product type | Hinge | PL Edelstahl | true |
This page is Hinges Stainless Steel, separable, dismountable, Form C, with bolt/head and cotter pin (K1964), part number K1964.26151503.
You can find the detail information about specifications and dimensions on part number K1964.26151503.
Configure
Basic Attributes
Type
A=Length(mm)
A1=Hole spacing left(mm)
A2=Hole spacing right(mm)
A3=Wing length left(mm)
A4=Wing length right(mm)
F1(N)
F2(N)
Weight(kg)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K1964.30181803 |
K1964.40232303 |
K1964.45252503 |
K1964.60333303 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | A=Length (mm) | A1=Hole spacing left (mm) | A2=Hole spacing right (mm) | A3=Wing length left (mm) | A4=Wing length right (mm) | F1 (N) | F2 (N) | Weight (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
31.23 € | 1 | 4 Days | 59 | 17.5 | 17.5 | 29.5 | 29.5 | 800 | 575 | 0.1670 | ||
37.49 € | 1 | 4 Days | 77 | 22.5 | 22.5 | 38.5 | 38.5 | 900 | 675 | 0.2070 | ||
40.12 € | 1 | 4 Days | 85 | 25 | 25 | 42.5 | 42.5 | 900 | 675 | 0.2330 | ||
50.09 € | 1 | 4 Days | 113 | 32.5 | 32.5 | 56.5 | 56.5 | 900 | 260 | 0.2850 |