Hinges Plastic (K0435) (K0435.251520)

Hinges Plastic (K0435) K0435.251520

Product Details:

Manufacturer part number: K0435.251520

Brand: KIPP

Price: 4.44

Delivery time: 4 Days


Technical Data:

B=Width: 48 mm

A=Length: 61.5 mm

B2: 28 mm

D1: 6.6 mm

D2: 6 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0435.251520

Part Number
K0435.251520
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B=Width
(mm)
A=Length
(mm)
B2
(mm)
D1
(mm)
D2
(mm)
D3
(mm)
H
(mm)
A1=Hole spacing left
(mm)
A2=Hole spacing right
(mm)
A3=Wing length left
(mm)
A4=Wing length right
(mm)
F1
(N)
F2
(N)
Weight
(kg)

4.44 €

1 4 Days 4861.5286.6614915202635.57004000.0355

Loading...

  1. 1

Basic information

Main material Thermoplastic Main colour black Kind of fastening fastening holes
Item Hinge Component material Stainless steel Product type Hinge

This page is Hinges Plastic (K0435), part number K0435.251520.
You can find the detail information about specifications and dimensions on part number K0435.251520.

Variation of this product

Part Number
K0435.201212
K0435.251515
K0435.251518
K0435.251523
K0435.251525
K0435.251528
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
B=Width
(mm)
A=Length
(mm)
B2
(mm)
D1
(mm)
D2
(mm)
D3
(mm)
H
(mm)
A1=Hole spacing left
(mm)
A2=Hole spacing right
(mm)
A3=Wing length left
(mm)
A4=Wing length right
(mm)
F1
(N)
F2
(N)
Weight
(kg)

2.14 €

1 4 Days 3039144.2385.511.511.519.519.54002000.0077

4.31 €

1 4 Days 4852286.66149151526266254250.0317

4.44 €

1 4 Days 4855.5286.661491517.52629.57005000.0332

4.57 €

1 4 Days 4864.5286.661491522.52638.58003500.0359

4.67 €

1 4 Days 4869.5286.6614915252643.58003250.0392

4.77 €

1 4 Days 4874.5286.661491527.52648.58003200.0394

Tech Support