Manufacturer part number: K1140.04030040
Brand: KIPP
Price: 10.56 €
Delivery time: 4 Days
B=Width: 30 mm
A=Length: 80 mm
D: 4 mm
H: 3 mm
A3=Wing length left: 40 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K1140.04030040
Main material | Steel | Kind of fastening | weldable | Version 1 | weldable |
---|---|---|---|---|---|
Item | Hinge | Product type | Hinge |
Configure
Basic Attributes
Type
B=Width(mm)
A=Length(mm)
D(mm)
H(mm)
A3=Wing length left(mm)
A4=Wing length right(mm)
Weight(kg)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes