Hinges Plastic, with detent (K0439) (K0439.56232300)

Hinges Plastic, with detent (K0439) K0439.56232300

Product Details:

Manufacturer part number: K0439.56232300

Brand: KIPP

Price: 14.67

Delivery time: 4 Days


Technical Data:

A=Length: 73.5 mm

A1=Hole spacing left: 22.75 mm

A2=Hole spacing right: 22.75 mm

A3=Wing length left: 36.75 mm

A4=Wing length right: 36.75 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0439.56232300

Part Number
K0439.56232300
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A=Length
(mm)
A1=Hole spacing left
(mm)
A2=Hole spacing right
(mm)
A3=Wing length left
(mm)
A4=Wing length right
(mm)
F1
(N)
F2
(N)
Guide tabs for slot Weight
(kg)

14.67 €

1 4 Days 73.522.7522.7536.7536.75600425-0.0696

Loading...

  1. 1

Basic information

B=Width(mm) 56 Main material Thermoplastic Main colour black
Kind of fastening fastening holes Version 1 with detent Item Hinge
Component material Stainless steel max. Torque(Nm) 2 Product type hinge with detent
PL Edelstahl true

This page is Hinges Plastic, with detent (K0439), part number K0439.56232300.
You can find the detail information about specifications and dimensions on part number K0439.56232300.

Variation of this product

Part Number
K0439.56181800
K0439.56181806
K0439.56181808
K0439.56232308
K0439.56232310
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
A=Length
(mm)
A1=Hole spacing left
(mm)
A2=Hole spacing right
(mm)
A3=Wing length left
(mm)
A4=Wing length right
(mm)
F1
(N)
F2
(N)
Guide tabs for slot Weight
(kg)

13.40 €

1 4 Days 5417.7517.752727400350-0.0540

13.40 €

1 4 Days 5417.7517.75272740035060.0543

13.40 €

1 4 Days 5417.7517.75272740035080.0543

14.67 €

1 4 Days 73.522.7522.7536.7536.7560042580.0658

14.67 €

1 4 Days 73.522.7522.7536.7536.75600425100.0682

Tech Support