Manufacturer part number: K0441.40202010
Brand: KIPP
Price: 11.51 €
Delivery time: 4 Days
Guide tabs for slot: 10
Weight: 0.1889 kg
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K0441.40202010
B=Width(mm) | 40 | Main material | Zinc | Main colour | black powder-coated |
---|---|---|---|---|---|
A=Length(mm) | 80 | Kind of fastening | elongated holes | Version 1 | with oblong holes |
Item | Hinge | F1(N) | 1200 | F2(N) | 500 |
Component material | Stainless steel | Product type | Hinge |
This page is Hinges die-cast Zinc, with elongated holes (K0441), part number K0441.40202010.
You can find the detail information about specifications and dimensions on part number K0441.40202010.
Part Number |
---|
K0441.402020 |
K0441.40202008 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Guide tabs for slot | Weight (kg) |
---|---|---|---|---|---|---|
11.51 € | 1 | 4 Days | - | 0.1859 | ||
11.51 € | 1 | 4 Days | 8 | 0.1705 |