Weldable hinges, Form A (K0984) (K0984.008040012)

Weldable hinges, Form A (K0984) K0984.008040012

Product Details:

Manufacturer part number: K0984.008040012

Brand: KIPP

Price: 1.77

Delivery time: 4 Days


Technical Data:

Length L *Figure in () is the min length of the adjustable type.: 40 mm

B=Width: 40 mm

A=Length: 9.7 mm

D=diameter: 8 mm

D1: 5 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0984.008040012

Part Number
K0984.008040012
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Length L *Figure in () is the min length of the adjustable type.
(mm)
B=Width
(mm)
A=Length
(mm)
D=diameter
(mm)
D1
(mm)
Component material Weight
(kg)

1.77 €

1 4 Days 40409.785Steel0.0095

Loading...

  1. 1

Basic information

Main material Steel Form A Kind of fastening weldable
Version 1 weldable Item Hinge Product type Hinge lift-off

This page is Weldable hinges, Form A (K0984), part number K0984.008040012.
You can find the detail information about specifications and dimensions on part number K0984.008040012.

Variation of this product

Part Number
K0984.008040022
K0984.008050012
K0984.008050022
K0984.010060012
K0984.010060022
K0984.010070012
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Length L *Figure in () is the min length of the adjustable type.
(mm)
B=Width
(mm)
A=Length
(mm)
D=diameter
(mm)
D1
(mm)
Component material Weight
(kg)

1.96 €

1 4 Days 40409.785Brass0.0151

1.87 €

1 4 Days 50509.785Steel0.0188

2.08 €

1 4 Days 50509.785Brass0.0188

2.00 €

1 4 Days 606012.7106Steel0.0359

2.45 €

1 4 Days 606012.7106Brass0.0369

3.06 €

1 4 Days 707012106Steel0.0418

Tech Support