Manufacturer part number: K0984.113080012
Brand: KIPP
Price: 6.67 €
Delivery time: 4 Days
Length L *Figure in () is the min length of the adjustable type.: 80 mm
B=Width: 80 mm
A=Length: 16 mm
D=diameter: 13 mm
D1: 8 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K0984.113080012
Part Number
|
---|
K0984.113080012 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Length L *Figure in () is the min length of the adjustable type. (mm) | B=Width (mm) | A=Length (mm) | D=diameter (mm) | D1 (mm) | Weight (kg) | |
---|---|---|---|---|---|---|---|---|---|---|
6.67 € | 1 | 4 Days | 80 | 80 | 16 | 13 | 8 | 0.0817 |
Loading...
Main material | Steel | Form | B | Version 2 | with grease nipple |
---|---|---|---|---|---|
Kind of fastening | weldable | Version 1 | weldable | Item | Hinge |
Component material | Steel | Product type | Hinge lift-off |
This page is Weldable hinges, Form B (K0984), part number K0984.113080012.
You can find the detail information about specifications and dimensions on part number K0984.113080012.
Configure
Basic Attributes
Type
Length L *Figure in () is the min length of the adjustable type.(mm)
B=Width(mm)
A=Length(mm)
D=diameter(mm)
D1(mm)
Weight(kg)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K0984.116100012 |
K0984.116120012 |
K0984.118135012 |
K0984.120150012 |
K0984.120180012 |
K0984.123200012 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Length L *Figure in () is the min length of the adjustable type. (mm) | B=Width (mm) | A=Length (mm) | D=diameter (mm) | D1 (mm) | Weight (kg) |
---|---|---|---|---|---|---|---|---|---|---|
7.51 € | 1 | 4 Days | 100 | 100 | 20 | 16 | 10 | 0.1601 | ||
9.48 € | 1 | 4 Days | 120 | 120 | 20 | 16 | 10 | 0.1895 | ||
11.74 € | 1 | 4 Days | 135 | 135 | 22.5 | 18 | 12 | 0.2680 | ||
13.03 € | 1 | 4 Days | 150 | 150 | 25.5 | 20 | 13 | 0.3726 | ||
15.74 € | 1 | 4 Days | 180 | 180 | 25 | 20 | 14 | 0.4469 | ||
25.45 € | 1 | 4 Days | 200 | 200 | 29 | 23 | 16 | 0.6703 |