Hinges Plastic with fastening holes (K1004) (K1004.006241515)

Hinges Plastic with fastening holes (K1004) K1004.006241515

Product Details:

Manufacturer part number: K1004.006241515

Brand: KIPP

Price: 4.95

Delivery time: 4 Days


Technical Data:

B=Width: 48 mm

A=Length: 48 mm

B2: 30 mm

D1: 6.5 mm

D2: 5 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1004.006241515

Part Number
K1004.006241515
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B=Width
(mm)
A=Length
(mm)
B2
(mm)
D1
(mm)
D2
(mm)
D3
(mm)
H
(mm)
A1=Hole spacing left
(mm)
A2=Hole spacing right
(mm)
A3=Wing length left
(mm)
A4=Wing length right
(mm)
F1
(N)
F2
(N)
Weight
(kg)

4.95 €

1 4 Days 4848306.551010.515152424196014700.0271

Loading...

  1. 1

Basic information

Main material Thermoplastic Main colour black Kind of fastening fastening holes
Version 1 with fastening hole Item Hinge Component material Steel
Product type Hinge

This page is Hinges Plastic with fastening holes (K1004), part number K1004.006241515.
You can find the detail information about specifications and dimensions on part number K1004.006241515.

Variation of this product

Part Number
K1004.004161010
K1004.006322020
K1004.008483232
K1004.010483232
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
B=Width
(mm)
A=Length
(mm)
B2
(mm)
D1
(mm)
D2
(mm)
D3
(mm)
H
(mm)
A1=Hole spacing left
(mm)
A2=Hole spacing right
(mm)
A3=Wing length left
(mm)
A4=Wing length right
(mm)
F1
(N)
F2
(N)
Weight
(kg)

3.28 €

1 4 Days 3232204.53771010161614404900.0081

7.42 €

1 4 Days 6464406.55121320203232285015200.0561

12.66 €

1 4 Days 9696608.58161631.531.54848430018100.1494

13.25 €

1 4 Days 96966010.58161631.531.54848430018100.1467

Tech Support