Hinges Plastic with bushing (K1005) (K1005.08322020)

Hinges Plastic with bushing (K1005) K1005.08322020

Product Details:

Manufacturer part number: K1005.08322020

Brand: KIPP

Price: 10.91

Delivery time: 4 Days


Technical Data:

B=Width: 64 mm

A=Length: 64 mm

B2: 40 mm

D1: M8 mm

D2: 5 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1005.08322020

Part Number
K1005.08322020
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B=Width
(mm)
A=Length
(mm)
B2
(mm)
D1
(mm)
D2
(mm)
D3
(mm)
H
(mm)
T
(mm)
A1=Hole spacing left
(mm)
A2=Hole spacing right
(mm)
A3=Wing length left
(mm)
A4=Wing length right
(mm)
F1
(N)
F2
(N)
Weight
(kg)

10.91 €

1 4 Days 646440M851213920203232410018000.0652

Loading...

  1. 1

Basic information

Main material Thermoplastic Main colour black Kind of fastening bushes
Version 1 with bush Item Hinge Product type Hinge

This page is Hinges Plastic with bushing (K1005), part number K1005.08322020.
You can find the detail information about specifications and dimensions on part number K1005.08322020.

Variation of this product

Part Number
K1005.05241515
K1005.06241515
K1005.06322020
K1005.08483232
K1005.10483232
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
B=Width
(mm)
A=Length
(mm)
B2
(mm)
D1
(mm)
D2
(mm)
D3
(mm)
H
(mm)
T
(mm)
A1=Hole spacing left
(mm)
A2=Hole spacing right
(mm)
A3=Wing length left
(mm)
A4=Wing length right
(mm)
F1
(N)
F2
(N)
Weight
(kg)

6.26 €

1 4 Days 484830M551010.5715152424200013700.0362

7.85 €

1 4 Days 484830M651010.5715152424200013700.0353

10.91 €

1 4 Days 646440M651213920203232410018000.0702

19.52 €

1 4 Days 959560M8818191331.531.547.547.5245026500.2208

19.52 €

1 4 Days 959560M10818191331.531.547.547.5245026500.2103

Tech Support