Hinges Plastic with fastening screws (K1006) (K1006.10483232)

Hinges Plastic with fastening screws (K1006) K1006.10483232

Product Details:

Manufacturer part number: K1006.10483232

Brand: KIPP

Price: 16.31

Delivery time: 4 Days


Technical Data:

B=Width: 95 mm

A=Length: 95 mm

B2: 60 mm

D1: M10 mm

D2: 8 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1006.10483232

Part Number
K1006.10483232
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B=Width
(mm)
A=Length
(mm)
B2
(mm)
D1
(mm)
D2
(mm)
D3
(mm)
H
(mm)
A1=Hole spacing left
(mm)
A2=Hole spacing right
(mm)
A3=Wing length left
(mm)
A4=Wing length right
(mm)
F1
(N)
F2
(N)
L
(mm)
Weight
(kg)

16.31 €

1 4 Days 959560M108181931.531.547.547.549001275200.2768

Loading...

  1. 1

Basic information

Main material Thermoplastic Main colour black Kind of fastening fastening screws
Version 1 with fastening screw Item Hinge Product type Hinge

This page is Hinges Plastic with fastening screws (K1006), part number K1006.10483232.
You can find the detail information about specifications and dimensions on part number K1006.10483232.

Variation of this product

Part Number
K1006.05241515
K1006.06241515
K1006.06322020
K1006.08322020
K1006.08483232
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
B=Width
(mm)
A=Length
(mm)
B2
(mm)
D1
(mm)
D2
(mm)
D3
(mm)
H
(mm)
A1=Hole spacing left
(mm)
A2=Hole spacing right
(mm)
A3=Wing length left
(mm)
A4=Wing length right
(mm)
F1
(N)
F2
(N)
L
(mm)
Weight
(kg)

7.36 €

1 4 Days 484830M551010.51515242417801370150.0462

7.36 €

1 4 Days 484830M651010.51515242417801370150.0488

9.58 €

1 4 Days 646440M6512132020323241201760200.0872

9.58 €

1 4 Days 646440M8512132020323241201760200.0995

16.31 €

1 4 Days 959560M88181931.531.547.547.549001275200.2637

Tech Support