Hinges Stainless Steel (K1084) (K1084.063018181)

Hinges Stainless Steel (K1084) K1084.063018181

Product Details:

Manufacturer part number: K1084.063018181

Brand: KIPP

Price: 27.66

Delivery time: 4 Days


Technical Data:

A=Length: 59 mm

A1=Hole spacing left: 17.5 mm

A2=Hole spacing right: 17.5 mm

A3=Wing length left: 29.5 mm

A4=Wing length right: 29.5 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1084.063018181

Part Number
K1084.063018181
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A=Length
(mm)
A1=Hole spacing left
(mm)
A2=Hole spacing right
(mm)
A3=Wing length left
(mm)
A4=Wing length right
(mm)
F1
(N)
F2
(N)
Weight
(kg)

27.66 €

1 4 Days 5917.517.529.529.58005750.1604

Loading...

  1. 1

Basic information

B=Width(mm) 48 Main material Stainless steel A4 Surface finish body polished
D(mm) 6.6 Kind of fastening fastening holes Item Hinge
Product type Hinge PL Edelstahl true

This page is Hinges Stainless Steel (K1084), part number K1084.063018181.
You can find the detail information about specifications and dimensions on part number K1084.063018181.

Variation of this product

Part Number
K1084.062615151
K1084.064023231
K1084.064525251
K1084.066033331
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
A=Length
(mm)
A1=Hole spacing left
(mm)
A2=Hole spacing right
(mm)
A3=Wing length left
(mm)
A4=Wing length right
(mm)
F1
(N)
F2
(N)
Weight
(kg)

26.25 €

1 4 Days 52151526267005600.1358

34.58 €

1 4 Days 7722.522.538.538.59006750.2000

35.51 €

1 4 Days 85252542.542.59006750.2183

45.23 €

1 4 Days 11332.532.556.556.59002600.2762

Tech Support