Manufacturer part number: K1141.06353550
Brand: KIPP
Price: 20.18 €
Delivery time: 4 Days
Form: C
A=Length: 70 mm
A1=Hole spacing left: 21 mm
A2=Hole spacing right: 21 mm
A3=Wing length left: 35 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K1141.06353550
Part Number
|
---|
K1141.06353550 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Form | A=Length (mm) | A1=Hole spacing left (mm) | A2=Hole spacing right (mm) | A3=Wing length left (mm) | A4=Wing length right (mm) | Weight (kg) | RoHS | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
20.18 € | 1 | 4 Days | C | 70 | 21 | 21 | 35 | 35 | 0.1180 | - |
Loading...
B=Width(mm) | 50 | Main material | Steel | Main colour | galvanized |
---|---|---|---|---|---|
Kind of fastening | fastening holes | Version 1 | maintenance-free | Item | Hinge |
Product type | Hinge |
This page is Hinges Steel maintenance-free (K1141), part number K1141.06353550.
You can find the detail information about specifications and dimensions on part number K1141.06353550.
Configure
Basic Attributes
Type
Form
A=Length(mm)
A1=Hole spacing left(mm)
A2=Hole spacing right(mm)
A3=Wing length left(mm)
A4=Wing length right(mm)
Weight(kg)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K1141.06703550 |
K1141.06707050 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Form | A=Length (mm) | A1=Hole spacing left (mm) | A2=Hole spacing right (mm) | A3=Wing length left (mm) | A4=Wing length right (mm) | Weight (kg) | RoHS |
---|---|---|---|---|---|---|---|---|---|---|---|---|
19.54 € | 1 | 4 Days | B | 105 | 39 | 21 | 70 | 35 | 0.1419 | - | ||
18.89 € | 1 | 4 Days | A | 140 | 39 | 39 | 70 | 70 | 0.1652 | true |