Manufacturer part number: K1173.150500
Brand: KIPP
Price: 14.10 €
Delivery time: 4 Days
Main material: Stainless steel A2
Main colour: bright
A1: 10 mm
F1: 2780 N
F2: 2830 N
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K1173.150500
B=Width(mm) | 50 | A=Length(mm) | 50 | B1(mm) | 30 |
---|---|---|---|---|---|
D(mm) | 5 | D1(mm) | 4 | Kind of fastening | fastening holes |
S(mm) | 2 | Version 1 | spring open | Item | Spring Hinge |
Product type | Spring Hinge |
This page is Spring hinges, Steel, Stainless Steel or Aluminium, 50 mm, spring open (K1173), part number K1173.150500.
You can find the detail information about specifications and dimensions on part number K1173.150500.
Configure
Basic Attributes
Type
Main material
Main colour
A1(mm)
F1(N)
F2(N)
Weight(kg)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K1173.250500 |
K1173.50500 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Main material | Main colour | A1 (mm) | F1 (N) | F2 (N) | Weight (kg) |
---|---|---|---|---|---|---|---|---|---|---|
15.65 € | 1 | 4 Days | Aluminium | bright | 9 | 1030 | 2110 | 0.0213 | ||
6.29 € | 1 | 4 Days | Steel | galvanized | 9 | 1200 | 1200 | 0.0508 |