Manufacturer part number: K1175.4012001
Brand: KIPP
Price: 20.59 €
Delivery time: 4 Days
Main material: Steel
Surface finish body: galvanized
Form: B
Version 2: with holes
A1: 22.7 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K1175.4012001
Part Number
|
---|
K1175.4012001 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Main material | Surface finish body | Form | Version 2 | A1 (mm) | B1 (mm) | D (mm) | Kind of fastening | F1 (N) | F2 (N) | Weight (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
20.59 € | 1 | 4 Days | Steel | galvanized | B | with holes | 22.7 | 60 | 4 | fastening holes | 1970 | 5420 | 0.0823 |
Loading...
B=Width(mm) | 120 | A=Length(mm) | 40 | D1(mm) | 4 |
---|---|---|---|---|---|
S(mm) | 1.5 | Version 1 | spring open | Item | Spring Hinge |
Product type | Spring Hinge |
Configure
Basic Attributes
Type
Main material
Surface finish body
Form
Version 2
A1(mm)
B1(mm)
D(mm)
Kind of fastening
F1(N)
F2(N)
Weight(kg)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes