Manufacturer part number: K1177.4024000
Brand: KIPP
Price: 32.90 €
Delivery time: 4 Days
Main material: Steel
Surface finish body: bright
Form: A
Version 2: without hole
A1: - mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K1177.4024000
Part Number
|
---|
K1177.4024000 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Main material | Surface finish body | Form | Version 2 | A1 (mm) | B1 (mm) | D (mm) | Kind of fastening | F1 (N) | F2 (N) | Weight (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
32.90 € | 1 | 4 Days | Steel | bright | A | without hole | - | - | - | weldable | 5800 | 13100 | 0.1644 |
Loading...
B=Width(mm) | 240 | A=Length(mm) | 40 | D1(mm) | 4 |
---|---|---|---|---|---|
S(mm) | 1.5 | Version 1 | spring open | Item | Spring Hinge |
Product type | Spring Hinge |
This page is Spring hinges Steel or Stainless Steel, 240 mm, spring open (K1177), part number K1177.4024000.
You can find the detail information about specifications and dimensions on part number K1177.4024000.
Configure
Basic Attributes
A1(mm)
B1(mm)
D(mm)
Type
Main material
Surface finish body
Form
Version 2
Kind of fastening
F1(N)
F2(N)
Weight(kg)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K1177.14024000 |
K1177.14024001 |
K1177.4024001 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Main material | Surface finish body | Form | Version 2 | A1 (mm) | B1 (mm) | D (mm) | Kind of fastening | F1 (N) | F2 (N) | Weight (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
46.17 € | 1 | 4 Days | Stainless steel A2 | bright | A | without hole | - | - | - | weldable | 9200 | 20400 | 0.1646 | ||
50.08 € | 1 | 4 Days | Stainless steel A2 | bright | B | with holes | 22.7 | 60 | 4 | fastening holes | 9200 | 20400 | 0.1596 | ||
34.47 € | 1 | 4 Days | Steel | galvanized | B | with holes | 22.7 | 60 | 4 | fastening holes | 5800 | 13100 | 0.1643 |