Manufacturer part number: K1178.353001
Brand: KIPP
Price: 12.97 €
Delivery time: 4 Days
Main colour: black
S: 3.3 mm
Weight: 0.0097 kg
PL Edelstahl: -
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K1178.353001
B=Width(mm) | 30 | Main material | Aluminium | Surface finish body | anodized |
---|---|---|---|---|---|
A=Length(mm) | 35 | A1(mm) | 21 | B1(mm) | 15 |
D(mm) | 3.5 | D1(mm) | 10 | Kind of fastening | fastening holes |
Version 1 | spring open | Item | Spring Hinge | F1(N) | 1210 |
F2(N) | 1310 | Product type | Spring Hinge |
This page is Spring hinges Aluminium profile, 0.2 Nm, spring open (K1178), part number K1178.353001.
You can find the detail information about specifications and dimensions on part number K1178.353001.
Part Number |
---|
K1178.35300 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Main colour | S (mm) | Weight (kg) | PL Edelstahl |
---|---|---|---|---|---|---|---|---|
12.97 € | 1 | 4 Days | colourless | 3.5 | 0.0100 | false |