Manufacturer part number: K1179.556701
Brand: KIPP
Price: 20.71 €
Delivery time: 4 Days
Main colour: black
Weight: 0.0626 kg
PL Edelstahl: -
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K1179.556701
B=Width(mm) | 67 | Main material | Aluminium | Surface finish body | anodized |
---|---|---|---|---|---|
A=Length(mm) | 55 | A1(mm) | 38 | B1(mm) | 48 |
D(mm) | 6.3 | D1(mm) | 18 | Kind of fastening | fastening holes |
S(mm) | 4.5 | Version 1 | spring open | Item | Spring Hinge |
F1(N) | 5000 | F2(N) | 4200 | Product type | Spring Hinge |