Spring hinges Aluminium profile, 0.7 Nm, spring open (K1180) (K1180.55670)

Spring hinges Aluminium profile, 0.7 Nm, spring open (K1180) K1180.55670

Product Details:

Manufacturer part number: K1180.55670

Brand: KIPP

Price: 20.71

Delivery time: 4 Days


Technical Data:

Main colour: colourless

Weight: 0.0680 kg

PL Edelstahl: false


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1180.55670

Part Number
K1180.55670
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main colour Weight
(kg)
PL Edelstahl

20.71 €

1 4 Days colourless0.0680false

Loading...

  1. 1

Basic information

B=Width(mm) 67 Main material Aluminium Surface finish body anodized
A=Length(mm) 55 A1(mm) 38 B1(mm) 48
D(mm) 6.3 D1(mm) 18 Kind of fastening fastening holes
S(mm) 4.5 Version 1 spring open Item Spring Hinge
F1(N) 5000 F2(N) 4200 Product type Spring Hinge

This page is Spring hinges Aluminium profile, 0.7 Nm, spring open (K1180), part number K1180.55670.
You can find the detail information about specifications and dimensions on part number K1180.55670.

Variation of this product

Part Number
K1180.556701
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Main colour Weight
(kg)
PL Edelstahl

20.71 €

1 4 Days black0.0649-

Customer Reviews

We’re looking for stars!
Let us know what you think

Tech Support