Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
K1180.55671 |
K1180.556711 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Main colour | Weight (kg) | PL Edelstahl | |
---|---|---|---|---|---|---|---|
20.71 € | 1 | 4 Days | colourless | 0.0650 | false | ||
20.71 € | 1 | 4 Days | black | 0.0631 | - |
Loading...
B=Width(mm) | 67 | Main material | Aluminium | Surface finish body | anodized |
---|---|---|---|---|---|
A=Length(mm) | 55 | A1(mm) | 38 | B1(mm) | 48 |
D(mm) | 6.3 | D1(mm) | 18 | Kind of fastening | fastening holes |
S(mm) | 4.5 | Version 1 | spring closed | Item | Spring Hinge |
F1(N) | 5000 | F2(N) | 4200 | Product type | Spring Hinge |