Hinges Aluminium, with detent (K1198) (Part Numbers - CAD Download)

Hinges Aluminium, with detent (K1198)
· Connect two fixed components flexibly to each other

· Application sectors: machine construction, furniture construction, doors, hatches, hoods

· Engages every 30° (0 to 270°)

· Designed for over 30,000 switching cycles

· Temperature range -30 °C to +70 °C

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K1198.556711
K1198.556712
K1198.556713
K1198.556715
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
max. Torque
(Nm)
Weight
(kg)

39.45 €

1 4 Days 1.80.1061

43.02 €

1 4 Days 2.50.1057

51.62 €

1 4 Days 3.20.1075

71.70 €

1 4 Days 50.1060

Loading...

  1. 1

Basic information

B=Width(mm) 67 Main material Aluminium Main colour black anodized
A=Length(mm) 55 A1(mm) 38 B1(mm) 48
D(mm) 6.3 D1(mm) 18 Kind of fastening fastening holes
S(mm) 4.5 Version 1 with detent Item Hinge
F1(N) 11300 F2(N) 5700 Product type hinge with detent

Tech Support