Manufacturer part number: K1345.06261515
Brand: KIPP
Price: 26.39 €
Delivery time: 4 Days
A=Length: 52 mm
A1=Hole spacing left: 15 mm
A2=Hole spacing right: 15 mm
A3=Wing length left: 26 mm
A4=Wing length right: 26 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K1345.06261515
Part Number
|
---|
K1345.06261515 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | A=Length (mm) | A1=Hole spacing left (mm) | A2=Hole spacing right (mm) | A3=Wing length left (mm) | A4=Wing length right (mm) | F1 (N) | F2 (N) | Weight (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
26.39 € | 1 | 4 Days | 52 | 15 | 15 | 26 | 26 | 900 | 625 | 0.1371 |
Loading...
B=Width(mm) | 48 | Main material | Stainless steel A4 | Steel code | 1.4401 |
---|---|---|---|---|---|
Surface finish body | high-gloss polished | Version 2 | right | B2(mm) | 28 |
B3(mm) | 10 | D1(mm) | 6.6 | D2(mm) | 6 |
H(mm) | 16 | H1(mm) | 9 | Kind of fastening | fastening holes |
Version 1 | lift-off | Item | Hinge | Component material | Stainless steel |
Product type | Hinge lift-off | PL Edelstahl | true |
This page is Hinges, Stainless Steel lift-off, right (K1345), part number K1345.06261515.
You can find the detail information about specifications and dimensions on part number K1345.06261515.
Configure
Basic Attributes
Type
A=Length(mm)
A1=Hole spacing left(mm)
A2=Hole spacing right(mm)
A3=Wing length left(mm)
A4=Wing length right(mm)
F1(N)
F2(N)
Weight(kg)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K1345.06301818 |
K1345.06392323 |
K1345.06442525 |
K1345.06583333 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | A=Length (mm) | A1=Hole spacing left (mm) | A2=Hole spacing right (mm) | A3=Wing length left (mm) | A4=Wing length right (mm) | F1 (N) | F2 (N) | Weight (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
26.74 € | 1 | 4 Days | 59 | 17.5 | 17.5 | 29.5 | 29.5 | 1000 | 710 | 0.1617 | ||
31.76 € | 1 | 4 Days | 77 | 22.5 | 22.5 | 38.5 | 38.5 | 1200 | 500 | 0.2066 | ||
34.34 € | 1 | 4 Days | 87 | 25 | 25 | 43.5 | 43.5 | 1200 | 450 | 0.2205 | ||
41.24 € | 1 | 4 Days | 115 | 32.5 | 32.5 | 57.5 | 57.5 | 1200 | 350 | 0.2807 |