Manufacturer part number: K1853.05211212
Brand: KIPP
Price: 32.79 €
Delivery time: 4 Days
B=Width: 40 mm
A=Length: 42 mm
B1: 25 mm
D=diameter: 10.2 mm
D1: M5 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K1853.05211212
Part Number
|
---|
K1853.05211212 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | B=Width (mm) | A=Length (mm) | B1 (mm) | D=diameter (mm) | D1 (mm) | S (mm) | A1=Hole spacing left (mm) | A2=Hole spacing right (mm) | A3=Wing length left (mm) | A4=Wing length right (mm) | F1 (N) | F2 (N) | H=Height (mm) | L (mm) | Weight (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
32.79 € | 1 | 4 Days | 40 | 42 | 25 | 10.2 | M5 | 5 | 12.5 | 12.5 | 21 | 21 | 6500 | 1250 | 10.6 | 12 | 0.0790 |
Loading...
Main material | Stainless steel A4 | Steel code | 1.4401 | Kind of fastening | fastening screws |
---|---|---|---|---|---|
Item | Hinge | Product type | Hinge | PL Edelstahl | true |
This page is Hinges, Stainless Steel with fastening screws (K1853), part number K1853.05211212.
You can find the detail information about specifications and dimensions on part number K1853.05211212.
Configure
Basic Attributes
Type
B=Width(mm)
A=Length(mm)
B1(mm)
D=diameter(mm)
D1(mm)
S(mm)
A1=Hole spacing left(mm)
A2=Hole spacing right(mm)
A3=Wing length left(mm)
A4=Wing length right(mm)
F1(N)
F2(N)
H=Height(mm)
L(mm)
Weight(kg)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K1853.06251515 |
K1853.08311818 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | B=Width (mm) | A=Length (mm) | B1 (mm) | D=diameter (mm) | D1 (mm) | S (mm) | A1=Hole spacing left (mm) | A2=Hole spacing right (mm) | A3=Wing length left (mm) | A4=Wing length right (mm) | F1 (N) | F2 (N) | H=Height (mm) | L (mm) | Weight (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
36.44 € | 1 | 4 Days | 50 | 50 | 30 | 12 | M6 | 6 | 15 | 15 | 25 | 25 | 8250 | 1400 | 12.5 | 12 | 0.1357 | ||
51.00 € | 1 | 4 Days | 60 | 63 | 36 | 15.3 | M8 | 8 | 18 | 18 | 31.5 | 31.5 | 9000 | 1500 | 16.6 | 14.5 | 0.2727 |