Manufacturer part number: K1347.063011619321
Brand: KIPP
Price: 16.32 €
Delivery time: 4 Days
Main material: Steel
Surface finish body: galvanized
D=diameter: 16.5 mm
H: 19 mm
H1: 9.5 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K1347.063011619321
Part Number
|
---|
K1347.063011619321 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Main material | Surface finish body | D=diameter (mm) | H (mm) | H1 (mm) | H2 (mm) | F1 (N) | F2 (N) | Weight (kg) | PL Edelstahl | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
16.32 € | 1 | 4 Days | Steel | galvanized | 16.5 | 19 | 9.5 | 4 | 7000 | 1300 | 0.3067 | false |
Loading...
B=Width(mm) | 65 | Form | B | A=Length(mm) | 146 |
---|---|---|---|---|---|
B2(mm) | 51 | B3(mm) | 7 | D1(mm) | 6.6 |
D2(mm) | 8 | Kind of fastening | fastening holes | A1=Hole spacing left(mm) | 32 |
A2=Hole spacing right(mm) | 19 | A3=Wing length left(mm) | 116 | A4=Wing length right(mm) | 30 |
Version 1 | screw on | Item | Hinge | Form definition | short leaf |
Product type | Hinge |
This page is Strap hinges, Steel or Stainless Steel, Form B, short leaf (K1347), part number K1347.063011619321.
You can find the detail information about specifications and dimensions on part number K1347.063011619321.
Configure
Basic Attributes
Type
Main material
Surface finish body
D=diameter(mm)
H(mm)
H1(mm)
H2(mm)
F1(N)
F2(N)
Weight(kg)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K1347.063011619320 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Main material | Surface finish body | D=diameter (mm) | H (mm) | H1 (mm) | H2 (mm) | F1 (N) | F2 (N) | Weight (kg) | PL Edelstahl |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
34.67 € | 1 | 4 Days | Stainless steel A2 | matt polished | 16 | 18 | 9 | 3.75 | - | 2500 | 0.3046 | true |