Manufacturer part number: K1347.06701161932
Brand: KIPP
Price: 34.67 €
Delivery time: 4 Days
Main material: Stainless steel A2
Steel code: 1.4301
Surface finish body: matt polished
D=diameter: 16 mm
H: 18 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K1347.06701161932
Part Number
|
---|
K1347.06701161932 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Main material | Steel code | Surface finish body | D=diameter (mm) | H (mm) | H1 (mm) | H2 (mm) | F1 (N) | F2 (N) | Weight (kg) | PL Edelstahl | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
34.67 € | 1 | 4 Days | Stainless steel A2 | 1.4301 | matt polished | 16 | 18 | 9 | 3.75 | - | 2500 | 0.3581 | true |
Loading...
B=Width(mm) | 65 | Form | A | A=Length(mm) | 186 |
---|---|---|---|---|---|
B2(mm) | 51 | B3(mm) | 7 | D1(mm) | 6.6 |
D2(mm) | 8 | Kind of fastening | fastening holes | A1=Hole spacing left(mm) | 32 |
A2=Hole spacing right(mm) | 19 | A3=Wing length left(mm) | 116 | A4=Wing length right(mm) | 70 |
Version 1 | screw on | Item | Hinge | Form definition | long leaf |
Product type | Hinge |
This page is Strap hinges, Steel or Stainless Steel, Form A, long leaf (K1347), part number K1347.06701161932.
You can find the detail information about specifications and dimensions on part number K1347.06701161932.
Configure
Basic Attributes
F1(N)
Type
Main material
Steel code
Surface finish body
D=diameter(mm)
H(mm)
H1(mm)
H2(mm)
F2(N)
Weight(kg)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K1347.067011619321 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Main material | Steel code | Surface finish body | D=diameter (mm) | H (mm) | H1 (mm) | H2 (mm) | F1 (N) | F2 (N) | Weight (kg) | PL Edelstahl |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
16.32 € | 1 | 4 Days | Steel | - | galvanized | 16.5 | 19 | 9.5 | 4 | 7500 | 1300 | 0.3502 | false |