Manufacturer part number: K1347.074404427272
Brand: KIPP
Price: 3.98 €
Delivery time: 4 Days
Surface finish body: chromed
Weight: 0.1700 kg
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K1347.074404427272
B=Width(mm) | 89 | Main material | Steel | Form | E |
---|---|---|---|---|---|
A=Length(mm) | 89 | B2(mm) | 71.4 | B3(mm) | 8.8 |
D=diameter(mm) | 10.6 | D1(mm) | 7 | D2(mm) | 6 |
H(mm) | 6 | H1(mm) | 3 | H2(mm) | 2.2 |
Kind of fastening | fastening holes | A1=Hole spacing left(mm) | 27.2 | A2=Hole spacing right(mm) | 27.2 |
A3=Wing length left(mm) | 44.5 | A4=Wing length right(mm) | 44.5 | Version 1 | screw on |
Item | Hinge | F1(N) | 5000 | F2(N) | 1500 |
Form definition | rectangular | Product type | Hinge | PL Edelstahl | false |
This page is Strap hinges, Steel or Stainless Steel, Form E, rectangular (K1347), part number K1347.074404427272.
You can find the detail information about specifications and dimensions on part number K1347.074404427272.
Part Number |
---|
K1347.074404427273 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Surface finish body | Weight (kg) |
---|---|---|---|---|---|---|
6.44 € | 1 | 4 Days | matt brass plated | 0.1807 |