Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K1348.0540073000
B=Width(mm) | 60 | Main material | Stainless steel A4 | Steel code | 1.4401 |
---|---|---|---|---|---|
Main colour | polished | A=Length(mm) | 47 | B2(mm) | 40 |
B3(mm) | 10 | D1(mm) | 5.3 | D2(mm) | 6.5 |
H(mm) | 19.5 | H1(mm) | 6 | Kind of fastening | fastening holes |
A1=Hole spacing left(mm) | 30 | A3=Wing length left(mm) | 40 | Item | Hinge |
Component material | Stainless steel | Product type | Hinge | Weight(kg) | 0.1724 |
PL Edelstahl | true |
This page is Hinge Stainless Steel (K1348), part number K1348.0540073000.
You can find the detail information about specifications and dimensions on part number K1348.0540073000.