Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
K1349.06371919 |
K1349.07502424 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | B=Width (mm) | Form | A=Length (mm) | B1 (mm) | B2 (mm) | D1 (mm) | H1 (mm) | H2 (mm) | A1=Hole spacing left (mm) | A2=Hole spacing right (mm) | A3=Wing length left (mm) | A4=Wing length right (mm) | A5 (mm) | A6 (mm) | B4 (mm) | B5 (mm) | Weight (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
23.45 € | 1 | 4 Days | 102 | A | 75 | 110 | 76 | 6.7 | 3.8 | 2 | 18.5 | 18.5 | 37.5 | 37.5 | 27.5 | 27.5 | 25 | 25 | 0.2489 | ||
35.10 € | 1 | 4 Days | 114 | B | 100 | 120 | 88 | 7.3 | 4.3 | 3 | 24 | 24 | 50 | 50 | 40 | 40 | 28.5 | 28.5 | 0.3390 |
Loading...
Working Load(N) | 8000 | Main material | Stainless steel A2 | Steel code | 1.4301 |
---|---|---|---|---|---|
Surface finish body | matt polished | B3(mm) | 13 | D2(mm) | 8 |
H(mm) | 14 | Kind of fastening | fastening holes | Version 1 | screw on |
Item | Hinge | Component material | Stainless steel | Product type | Hinge |
PL Edelstahl | true |
Configure
Basic Attributes
B=Width(mm)
Form
A=Length(mm)
B1(mm)
B2(mm)
D1(mm)
H1(mm)
H2(mm)
A1=Hole spacing left(mm)
A2=Hole spacing right(mm)
A3=Wing length left(mm)
A4=Wing length right(mm)
A5(mm)
A6(mm)
B4(mm)
B5(mm)
Weight(kg)
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes