Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K1517.658515
B=Width(mm) | 85 | Main material | Stainless steel A2 | Steel code | 1.4301 |
---|---|---|---|---|---|
Form | B | A=Length(mm) | 65 | A1(mm) | 50 |
B1(mm) | 48 | D(mm) | 6.3 | D1(mm) | 15 |
Kind of fastening | fastening holes | S(mm) | 3 | Version 1 | screw on |
Item | Hinge | Product type | Hinge | Weight(kg) | 0.2300 |
PL Edelstahl | true | RoHS | true |