Manufacturer part number: K1518.65858
Brand: KIPP
Price: 70.83 €
Delivery time: 4 Days
A=Length: 65 mm
A1: 50 mm
D1: 18 mm
S: 3 mm
max. Torque: 8 Nm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K1518.65858
B=Width(mm) | 85 | Main material | Stainless steel A2 | Steel code | 1.4310 |
---|---|---|---|---|---|
Form | A | B1(mm) | 48 | D(mm) | 6.3 |
Kind of fastening | fastening holes | Version 1 | with preset friction | Item | Hinge |
PL Edelstahl | true | RoHS | true |
This page is Hinges, Stainless Steel with preset friction, Form A (K1518), part number K1518.65858.
You can find the detail information about specifications and dimensions on part number K1518.65858.
Configure
Part Number |
---|
K1518.55853 |
K1518.55855 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | A=Length (mm) | A1 (mm) | D1 (mm) | S (mm) | max. Torque (Nm) | Weight (kg) |
---|---|---|---|---|---|---|---|---|---|---|
51.07 € | 1 | 4 Days | 55 | 38 | 12 | 2 | 3 | 0.1213 | ||
56.37 € | 1 | 4 Days | 55 | 38 | 16 | 2 | 5 | 0.1825 |