Manufacturer part number: K1805.00300300303
Brand: KIPP
Price: 2.32 €
Delivery time: 4 Days
B=Width: 30 mm
Main material: Steel
Steel code: -
A=Length: 60 mm
A3=Wing length left: 30 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K1805.00300300303
Part Number
|
---|
K1805.00300300303 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | B=Width (mm) | Main material | Steel code | A=Length (mm) | A3=Wing length left (mm) | A4=Wing length right (mm) | F1 (N) | F2 (N) | Weight (kg) | PL Edelstahl | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2.32 € | 1 | 4 Days | 30 | Steel | - | 60 | 30 | 30 | 800 | 1200 | 0.0603 | false |
Loading...
D(mm) | 6 | H(mm) | 12 | Kind of fastening | weldable |
---|---|---|---|---|---|
Version 1 | weldable | Item | Hinge | Product type | Hinge |
S=Height(mm) | 3 |
Configure
Basic Attributes
Steel code
Type
B=Width(mm)
Main material
A=Length(mm)
A3=Wing length left(mm)
A4=Wing length right(mm)
F1(N)
F2(N)
Weight(kg)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes