Manufacturer part number: K1809.57301
Brand: KIPP
Price: 37.00 €
Delivery time: 4 Days
Surface finish body: blasted
Weight: 0.1124 kg
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K1809.57301
B=Width(mm) | 30 | Main material | Stainless steel A2 | Steel code | 1.4301 |
---|---|---|---|---|---|
Form | A | A=Length(mm) | 57 | A1(mm) | 26 |
A2(mm) | 29.5 | A3(mm) | 10 | A4(mm) | 12 |
B1(mm) | 16 | B2(mm) | 9.5 | D(mm) | M5 |
H(mm) | 10 | Kind of fastening | weldable | A5(mm) | 5 |
Item | Hinge | D1=diameter(mm) | 4 | Form definition | oval |
Product type | Hinge lift-off | PL Edelstahl | true |
This page is Hinges, Stainless Steel (K1809), part number K1809.57301.
You can find the detail information about specifications and dimensions on part number K1809.57301.
Part Number |
---|
K1809.57300 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Surface finish body | Weight (kg) |
---|---|---|---|---|---|---|
35.97 € | 1 | 4 Days | polished | 0.1118 |