Hinges, Stainless Steel (K1852) (K1852.05211212)

Hinges, Stainless Steel (K1852) K1852.05211212

Product Details:

Manufacturer part number: K1852.05211212

Brand: KIPP

Price: 15.12

Delivery time: 4 Days


Technical Data:

B=Width: 40 mm

A=Length: 42 mm

B1: 25 mm

D=diameter: 10.2 mm

D1: 5.2 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1852.05211212

Part Number
K1852.05211212
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B=Width
(mm)
A=Length
(mm)
B1
(mm)
D=diameter
(mm)
D1
(mm)
S
(mm)
A1=Hole spacing left
(mm)
A2=Hole spacing right
(mm)
A3=Wing length left
(mm)
A4=Wing length right
(mm)
F1
(N)
F2
(N)
H=Height
(mm)
Weight
(kg)

15.12 €

1 4 Days 40422510.25.2512.512.521219900180010.60.0639

Loading...

  1. 1

Basic information

Main material Stainless steel A4 Steel code 1.4401 Kind of fastening fastening holes
Item Hinge Product type Hinge PL Edelstahl true

This page is Hinges, Stainless Steel (K1852), part number K1852.05211212.
You can find the detail information about specifications and dimensions on part number K1852.05211212.

Variation of this product

Part Number
K1852.06251515
K1852.06252815
K1852.06382828
K1852.08311818
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
B=Width
(mm)
A=Length
(mm)
B1
(mm)
D=diameter
(mm)
D1
(mm)
S
(mm)
A1=Hole spacing left
(mm)
A2=Hole spacing right
(mm)
A3=Wing length left
(mm)
A4=Wing length right
(mm)
F1
(N)
F2
(N)
H=Height
(mm)
Weight
(kg)

17.12 €

1 4 Days 505030126.26151525259900180012.50.1210

19.14 €

1 4 Days 506330126.261528253810800150012.50.1483

20.17 €

1 4 Days 507630126.262828383810800150012.50.1811

20.48 €

1 4 Days 60633615.38.38181831.531.59900180016.60.2281

Tech Support