Tube clamps, flange, Aluminium, Elongated hole (K0479) (K0479.514)

Tube clamps, flange, Aluminium, Elongated hole (K0479) K0479.514

Product Details:

Manufacturer part number: K0479.514

Brand: KIPP

Price: 14.29

Delivery time: 4 Days


Technical Data:

B: 5.5 (2x) mm

F: 31 mm

K: 32.5 mm

R: - mm

A=Internal diameter: 14.1 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0479.514

Part Number
K0479.514
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B
(mm)
F
(mm)
K
(mm)
R
(mm)
A=Internal diameter
(mm)
C
(mm)
D
(mm)
E
(mm)
G=Width
(mm)
H
(mm)
L=Height
(mm)
Hole arrangement M=Length
(mm)
N
(mm)
O
(mm)
P
(mm)
S
(mm)
U
(mm)
Weight
(kg)

14.29 €

1 4 Days 5.5 (2x)3132.5-14.118253535-412505-23M6x20400.0692

Loading...

  1. 1

Basic information

Main material Aluminium Surface finish body tumbled Component material Steel
Version 2 for round tubes Version 1 with flange Item Tube Clamp
Surface finish component galvanized RoHS true

This page is Tube clamps, flange, Aluminium, Elongated hole (K0479), part number K0479.514.
You can find the detail information about specifications and dimensions on part number K0479.514.

Variation of this product

Part Number
K0479.512
K0479.515
K0479.516
K0479.518
K0479.520
K0479.525
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
B
(mm)
F
(mm)
K
(mm)
R
(mm)
A=Internal diameter
(mm)
C
(mm)
D
(mm)
E
(mm)
G=Width
(mm)
H
(mm)
L=Height
(mm)
Hole arrangement M=Length
(mm)
N
(mm)
O
(mm)
P
(mm)
S
(mm)
U
(mm)
Weight
(kg)

14.29 €

1 4 Days 5.5* (2x)3132.5-12.11825353538411505-23M6x20400.0741

14.29 €

1 4 Days 5.5 (2x)3132.5-15.118253535-412505-23M6x20400.0655

14.29 €

1 4 Days 5.5* (2x)3132.5-16.11825353538411505-23M6x20400.0669

14.29 €

1 4 Days 5.5 (2x)3132.5-18.118253535-412505-23M6x20400.0603

15.26 €

1 4 Days 6.5* (2x)5053-20.13040405553631787-33M8x25600.1967

15.26 €

1 4 Days 6.5* (2x)5053-25.13040405553631787-33M8x25600.1793

Tech Support