Tube clamps, flange, Aluminium (K0479) (K0479.5225)

Tube clamps, flange, Aluminium (K0479) K0479.5225

Product Details:

Manufacturer part number: K0479.5225

Brand: KIPP

Price: 22.51

Delivery time: 4 Days


Technical Data:

B: 7 mm

K: 62 mm

R: 46 mm

A=Internal diameter: 25.2 mm

C: 30 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0479.5225

Part Number
K0479.5225
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B
(mm)
K
(mm)
R
(mm)
A=Internal diameter
(mm)
C
(mm)
D
(mm)
E
(mm)
G=Width
(mm)
H
(mm)
L=Height
(mm)
M=Length
(mm)
S
(mm)
Weight
(kg)

22.51 €

1 4 Days 7624625.2304545755752.575M8x500.2857

Loading...

  1. 1

Basic information

Main material Aluminium Surface finish body tumbled Component material Steel
Version 2 for round tubes Version 1 with flange Item Tube Clamp
N(mm) 10 Surface finish component galvanized RoHS true

Tech Support