Manufacturer part number: K0442.40232308
Brand: KIPP
Price: 20.56 €
Delivery time: 4 Days
A1=Hole spacing left: 22.5 mm
A2=Hole spacing right: 22.5 mm
Guide tabs for slot: 8
Weight: 0.2323 kg
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K0442.40232308
B=Width(mm) | 40 | Main material | Zinc | Surface finish body | powder-coated |
---|---|---|---|---|---|
Main colour | black | A=Length(mm) | 74 | Kind of fastening | fastening holes |
Version 1 | with locking lever | Item | Hinge | F1(N) | 1500 |
F2(N) | 650 | Component material | Steel | Surface finish component | galvanized |
Product type | hinge with clamping function |
This page is Hinges die-cast Zinc, with locking lever (K0442), part number K0442.40232308.
You can find the detail information about specifications and dimensions on part number K0442.40232308.
Configure
Basic Attributes
Type
A1=Hole spacing left(mm)
A2=Hole spacing right(mm)
Guide tabs for slot
Weight(kg)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K0442.40232300 |
K0442.40232310 |
K0442.40232500 |
K0442.40232508 |
K0442.40232510 |
K0442.45252500 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | A1=Hole spacing left (mm) | A2=Hole spacing right (mm) | Guide tabs for slot | Weight (kg) |
---|---|---|---|---|---|---|---|---|
20.56 € | 1 | 4 Days | 22.5 | 22.5 | - | 0.2274 | ||
20.56 € | 1 | 4 Days | 22.5 | 22.5 | 10 | 0.2284 | ||
20.56 € | 1 | 4 Days | 22.5 | 25 | - | 0.2277 | ||
20.56 € | 1 | 4 Days | 22.5 | 25 | 8 | 0.2282 | ||
20.56 € | 1 | 4 Days | 22.5 | 25 | 10 | 0.2305 | ||
20.56 € | 1 | 4 Days | 25 | 25 | - | 0.2274 |