Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K0483.530302
Main material | Aluminium | Surface finish body | tumbled | Component material | Steel |
---|---|---|---|---|---|
Version 2 | for round tubes | M(mm) | 33 | R(mm) | 47 |
A=Internal diameter(mm) | 30.1 | Version 1 | straight | Item | Tube Clamp |
E(mm) | 40 | Form definition | with double ball joint | I(mm) | 53 |
L=Length(mm) | 184 | Mb(Nm) | 40 | N(mm) | 80 |
Surface finish component | galvanized | Weight(kg) | 0.4450 | PL Edelstahl | false |
RoHS | true |
This page is Tube clamps straight, Aluminium with double ball joint (K0483), part number K0483.530302.
You can find the detail information about specifications and dimensions on part number K0483.530302.