Tube clamps, swivel, Plastic (K0488) (K0488.18)

Tube clamps, swivel, Plastic (K0488) K0488.18

Product Details:

Manufacturer part number: K0488.18

Brand: KIPP

Price: 3.24

Delivery time: 4 Days


Technical Data:

N: 34 mm

A=Internal diameter: 18 mm

B=Internal diameter: 18 mm

C: 30 mm

D: 25 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0488.18

Part Number
K0488.18
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
N
(mm)
A=Internal diameter
(mm)
B=Internal diameter
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
L
(mm)
M
(mm)
O
(mm)
P
(mm)
S T
(mm)
Weight
(kg)

3.24 €

1 4 Days 341818302526.5302527.594451421M6x18M6x180.0542

Loading...

  1. 1

Basic information

Main material Thermoplastic Version 1 for round tubes Version 2 2-way hinge
Item Tube Clamp Component material Steel Surface finish component galvanized
Product type without toothing RoHS true

This page is Tube clamps, swivel, Plastic (K0488), part number K0488.18.
You can find the detail information about specifications and dimensions on part number K0488.18.

Variation of this product

Part Number
K0488.30
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
N
(mm)
A=Internal diameter
(mm)
B=Internal diameter
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
L
(mm)
M
(mm)
O
(mm)
P
(mm)
S T
(mm)
Weight
(kg)

8.86 €

1 4 Days 52.53030454041.5454043143.56822.528.5M8x25M8x250.1605

Tech Support