Tube clamps, swivel, Aluminium (K0488) (K0488.530)

Tube clamps, swivel, Aluminium (K0488) K0488.530

Product Details:

Manufacturer part number: K0488.530

Brand: KIPP

Price: 37.42

Delivery time: 4 Days


Technical Data:

A=Internal diameter: 30.1 mm

B=Internal diameter: 30.1 mm

C: 45 mm

D: 40 mm

E: 42 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0488.530

Part Number
K0488.530
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A=Internal diameter
(mm)
B=Internal diameter
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
K
(mm)
L
(mm)
M
(mm)
P
(mm)
R
(mm)
S Weight
(kg)

37.42 €

1 4 Days 30.130.1454042404043138147733352M8x350.3009

Loading...

  1. 1

Basic information

Main material Aluminium Version 1 for round tubes Version 2 2-way hinge
Item Tube Clamp Component material Steel Surface finish body tumbled
Surface finish component galvanized Product type without toothing RoHS true

This page is Tube clamps, swivel, Aluminium (K0488), part number K0488.530.
You can find the detail information about specifications and dimensions on part number K0488.530.

Variation of this product

Part Number
K0488.514
K0488.516
K0488.518
K0488.520
K0488.525
K0488.540
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
A=Internal diameter
(mm)
B=Internal diameter
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
K
(mm)
L
(mm)
M
(mm)
P
(mm)
R
(mm)
S Weight
(kg)

27.82 €

1 4 Days 14.114.1252629.43026278795.5442137.5M6x180.0566

27.82 €

1 4 Days 16.116.1252629.43026278795.5442137.5M6x180.1149

27.82 €

1 4 Days 18.118.1252629.43026278795.5442137.5M6x180.1061

37.42 €

1 4 Days 20.120.1454042404043138147733352M8x350.3784

37.42 €

1 4 Days 25.125.1454042404043138147733352M8x350.3480

52.60 €

1 4 Days 40.240.26056575656601882001004869M10x500.7904

Tech Support