Tube clamps, swivel, Plastic (K0489) (K0489.18)

Tube clamps, swivel, Plastic (K0489) K0489.18

Product Details:

Manufacturer part number: K0489.18

Brand: KIPP

Price: 3.24

Delivery time: 4 Days


Technical Data:

A=Internal diameter: 18 mm

B=Internal diameter: 18 mm

C: 30 mm

D: 25 mm

E: 26.5 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0489.18

Part Number
K0489.18
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A=Internal diameter
(mm)
B=Internal diameter
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
H
(mm)
L
(mm)
M
(mm)
P
(mm)
R
(mm)
S Weight
(kg)

3.24 €

1 4 Days 1818302526.5254590452134M6x180.0532

Loading...

  1. 1

Basic information

Main material Thermoplastic Version 1 2-way hinge Version 2 for round tubes
Item Tube Clamp Component material Steel Surface finish component galvanized
Product type without toothing RoHS true

This page is Tube clamps, swivel, Plastic (K0489), part number K0489.18.
You can find the detail information about specifications and dimensions on part number K0489.18.

Variation of this product

Part Number
K0489.30
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
A=Internal diameter
(mm)
B=Internal diameter
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
H
(mm)
L
(mm)
M
(mm)
P
(mm)
R
(mm)
S Weight
(kg)

8.65 €

1 4 Days 3030454041.540681366828.552.5M8x250.1590

Tech Support