Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K0489.181
Main material | Thermoplastic | N(mm) | 90 | A=Internal diameter(mm) | 18.1 |
---|---|---|---|---|---|
Version 1 | 2-way hinge | Version 2 | for round tubes | B=Internal diameter(mm) | 5.5 |
Item | Tube Clamp | C(mm) | 21 | D(mm) | M5X10 |
E(mm) | 30 | F(mm) | 15 | Form definition | with ball joint |
G(mm) | 40 | H(mm) | 20 | K(mm) | 30 |
L(mm) | 66 | M(mm) | 30 | Component material | Steel |
Mb(Nm) | 8 | Surface finish component | galvanized | P(mm) | 45 |
R(mm) | 43 | Weight(kg) | 0.0800 | PL Edelstahl | false |
RoHS | true |
This page is Tube clamps swivel, Plastic with ball joint (K0489), part number K0489.181.
You can find the detail information about specifications and dimensions on part number K0489.181.